SpeedVal Kit Evaluation Platform
Options
I had bought MOD-ACC-BUCKBOOST-190uH,TMDSCNCD280039C,UCC21750QDWEVM-054,MOD-PWR-MM-C3M0075120J.
I need the Firmware and GUI of SpeedVal Kit Evaluation Platform Control Cards based on TMDSCNCD280039C.I will build a boost system from input(280V) to output(700V).
0
Comments
-
Thank you for your post, it has been approved and we will respond as soon as possible.
0 -
Hello,
Please visit the page below and click on the link to "Download Firmware and GUI", then complete the license agreement and the download will begin automatically.
0
This discussion has been closed.