Wolfspeed Power Applications Forum

Wolfspeed Technical Community:

CRD25DA12N-FMC firmware

Options
JeremyRod
JeremyRod Contributor Level 1
edited July 2025 in General

Hi,

I have purchased the CRD25DA12N-FMC 25 kW FM3 Three-Phase Inverter to use as a reference design for a current transformer in a product.

The inverter is being used to condition the input voltage on the primary side of a transformer, with closed loop control required to regulate the output voltage. This kit was selected as it meets our high-power requirements.

I have built the provided open loop firmware implementation with the CAN bus software for parameter configuration and sensor feedback. I was wondering if you have a closed loop firmware reference available for testing and tuning.

Thanks for your help,

Jeremy
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
    Jeremy,

    We are glad that the CRD25DA12N-FMC is the right hardware for your application. At this time, we only have open-loop firmware available. However, since the source code is available for download, it can easily be modified to address your needs.

    Thanks,

    Chris N.

This discussion has been closed.