<?xml version="1.0" encoding="UTF-8"?>
<SemiconductorLibrary xmlns="http://www.plexim.com/xml/semiconductors/" version="1.4">
    <Package class="Diode" vendor="Wolfspeed" partnumber="C6D50065H">
        <Variables></Variables>
        <SemiconductorData type="Diode">
            <TurnOnLoss>
                <ComputationMethod>Table only</ComputationMethod>
                <CurrentAxis>0</CurrentAxis>
                <VoltageAxis>0</VoltageAxis>
                <TemperatureAxis>25</TemperatureAxis>
                <Energy scale="1">
                    <Temperature>
                        <Voltage>0</Voltage>
                    </Temperature>
                </Energy>
            </TurnOnLoss>
            <TurnOffLoss>
                <ComputationMethod>Table only</ComputationMethod>
                <CurrentAxis>0</CurrentAxis>
                <VoltageAxis>0</VoltageAxis>
                <TemperatureAxis>25</TemperatureAxis>
                <Energy scale="1">
                    <Temperature>
                        <Voltage>0</Voltage>
                    </Temperature>
                </Energy>
            </TurnOffLoss>
            <ConductionLoss>
                <ComputationMethod>Table only</ComputationMethod>
                <CurrentAxis>-5 0 0.01 0.05 0.1 0.5 1 2 5 10 15 35 55 75 95 100 </CurrentAxis>
                <TemperatureAxis>-55 25 75 125 175 900</TemperatureAxis>
                <VoltageDrop scale="1">
                    <Temperature>0 0 0.03436 0.2401 0.49727 0.95642 0.97911 0.99994 1.0361 1.0789 1.1173 1.2539 1.3807 1.5048 1.6285 1.66 </Temperature>
                    <Temperature>0 0 0.50483 0.61274 0.74762 0.85778 0.88303 0.90931 0.95389 1.0042 1.0493 1.2026 1.3445 1.4857 1.6274 1.6644 </Temperature>
                    <Temperature>0 0 0.2985 0.72223 0.73232 0.7973 0.82485 0.85384 0.90542 0.96731 1.0179 1.199 1.3669 1.5373 1.7072 1.7496 </Temperature>
                    <Temperature>0 0 0.0075574 0.16585 0.36372 0.73109 0.76472 0.79966 0.86163 0.93414 0.99561 1.2178 1.4287 1.6354 1.848 1.9016 </Temperature>
                    <Temperature>0 0 0.03162 0.40922 0.59949 0.67223 0.70657 0.74596 0.81912 0.90852 0.98336 1.2583 1.5204 1.7814 2.0484 2.117 </Temperature>
                    <Temperature>0 0 0.028745 0.37202 0.54499 0.61112 0.64234 0.82056 0.90103 0.99937 1.0817 1.3842 1.6724 1.9596 2.2532 2.3287 </Temperature>
                </VoltageDrop>
            </ConductionLoss>
        </SemiconductorData>
        <ThermalModel>
            <Branch type="Cauer">
                <RCElement R="0.055723" C="0.001586"/>
                <RCElement R="0.16091" C="0.0078722"/>
                <RCElement R="0.075738" C="0.029067"/>
                <RCElement R="0.087997" C="0.053239"/>
            </Branch>
        </ThermalModel>
        <Comment>
            <Line>Version 1.4 → Date: 06/21/2024. It is the customer's responsibility to verify the performance of the device with actual prototype.</Line>
        </Comment>
    </Package>
</SemiconductorLibrary>