Version 4.1 SHEET 1 3128 1608 WIRE -1088 -144 -1200 -144 WIRE -960 -144 -1008 -144 WIRE -832 -144 -896 -144 WIRE -352 -144 -480 -144 WIRE -144 -144 -352 -144 WIRE 208 -144 -64 -144 WIRE 656 -144 208 -144 WIRE -832 -64 -832 -144 WIRE -800 -64 -832 -64 WIRE -688 -64 -720 -64 WIRE -1200 16 -1200 -144 WIRE -1088 16 -1200 16 WIRE -960 16 -1008 16 WIRE -832 16 -832 -64 WIRE -832 16 -896 16 WIRE 656 16 656 -144 WIRE -1200 32 -1200 16 WIRE 208 64 208 -144 WIRE -1200 144 -1200 112 WIRE -928 144 -1200 144 WIRE 464 144 416 144 WIRE -1200 192 -1200 144 WIRE 464 192 416 192 WIRE -352 208 -352 -144 WIRE -32 224 -80 224 WIRE 48 224 -32 224 WIRE 464 240 416 240 WIRE -32 288 -80 288 WIRE 48 288 -32 288 WIRE -1200 304 -1200 272 WIRE 656 320 656 96 WIRE 656 320 416 320 WIRE 768 320 656 320 WIRE -1088 352 -1200 352 WIRE -960 352 -1008 352 WIRE -832 352 -896 352 WIRE 464 400 416 400 WIRE -832 432 -832 352 WIRE -800 432 -832 432 WIRE -688 432 -720 432 WIRE -32 448 -80 448 WIRE 48 448 -32 448 WIRE 464 448 416 448 WIRE 464 496 416 496 WIRE -1200 512 -1200 352 WIRE -1088 512 -1200 512 WIRE -960 512 -1008 512 WIRE -832 512 -832 432 WIRE -832 512 -896 512 WIRE -32 512 -80 512 WIRE 48 512 -32 512 WIRE -1200 528 -1200 512 WIRE 752 576 752 544 WIRE 320 592 320 576 WIRE -1200 640 -1200 608 WIRE -928 640 -1200 640 WIRE -1200 688 -1200 640 WIRE 752 688 752 656 WIRE -352 704 -352 288 WIRE -352 704 -480 704 WIRE -144 704 -352 704 WIRE 208 704 208 576 WIRE 208 704 -64 704 WIRE 320 704 320 672 WIRE 208 752 208 704 WIRE -1200 800 -1200 768 WIRE 752 800 752 768 FLAG -480 -144 V+ FLAG -480 704 V- FLAG 768 320 Mid FLAG 208 752 0 FLAG -32 224 VG1 FLAG -32 448 VG2 FLAG -688 432 G2 IOPIN -688 432 Out FLAG -928 640 K2 IOPIN -928 640 In FLAG -80 224 G1 IOPIN -80 224 Out FLAG -80 448 G2 IOPIN -80 448 Out FLAG 208 -144 High FLAG -32 288 VK1 FLAG -32 512 VK2 FLAG -80 288 K1 IOPIN -80 288 In FLAG -80 512 K2 IOPIN -80 512 In FLAG 464 192 TjQ1 FLAG 752 544 HS FLAG 752 800 0 FLAG 464 400 HS FLAG 464 240 HS FLAG 464 448 TjQ2 FLAG 464 144 TjD1 FLAG 464 496 TjD2 FLAG 320 704 0 FLAG -1200 800 0 FLAG -688 -64 G1 IOPIN -688 -64 Out FLAG -928 144 K1 IOPIN -928 144 In FLAG -1200 304 0 SYMBOL ind -48 -160 R90 WINDOW 0 5 56 VBottom 2 WINDOW 3 32 56 VTop 2 SYMATTR InstName Lbus SYMATTR Value {Lbus} SYMATTR SpiceLine Rser=0 SYMBOL res -48 688 R90 WINDOW 0 0 56 VBottom 2 WINDOW 3 32 56 VTop 2 SYMATTR InstName Rlow SYMATTR Value {Rshunt} SYMBOL ind 640 0 R0 SYMATTR InstName LoadInd SYMATTR Value {L} SYMBOL res -992 336 R90 WINDOW 0 0 56 VBottom 2 WINDOW 3 32 56 VTop 2 SYMATTR InstName R3 SYMATTR Value {Rg_on_ext} SYMBOL voltage -1200 512 M0 WINDOW 123 0 0 Left 2 WINDOW 39 24 44 Left 2 WINDOW 3 -1448 60 Invisible 2 SYMATTR Value PWL(0u {Voff} {Start} {Voff} {RiseT1} {Von} {PulseT} {Von} {FallT} {Voff} {offT} {Voff} {RiseT2} {Von} {OnT} {Von} {FallT2} {Voff}) SYMATTR InstName VgateL SYMBOL voltage -352 192 R0 SYMATTR InstName V1 SYMATTR Value {Vbus} SYMBOL res -1216 672 R0 SYMATTR InstName R1 SYMATTR Value 10Meg SYMBOL res 736 560 R0 SYMATTR InstName RSA SYMATTR Value 100m SYMBOL voltage 752 672 R0 SYMATTR InstName VA SYMATTR Value 25 SYMBOL res 304 576 R0 SYMATTR InstName RBPC SYMATTR Value 10m SYMBOL res -992 496 R90 WINDOW 0 0 56 VBottom 2 WINDOW 3 32 56 VTop 2 SYMATTR InstName R5 SYMATTR Value {Rg_off_ext} SYMBOL res -992 -160 R90 WINDOW 0 0 56 VBottom 2 WINDOW 3 32 56 VTop 2 SYMATTR InstName R2 SYMATTR Value {Rg_on_ext} SYMBOL res -1216 176 R0 SYMATTR InstName R4 SYMATTR Value 10Meg SYMBOL diode -960 -128 R270 WINDOW 0 32 32 Invisible 2 WINDOW 3 0 32 VBottom 2 SYMATTR InstName D3 SYMATTR Value D1 SYMBOL res -992 0 R90 WINDOW 0 0 56 VBottom 2 WINDOW 3 32 56 VTop 2 SYMATTR InstName R8 SYMATTR Value {Rg_off_ext} SYMBOL voltage -1200 16 R0 WINDOW 0 -107 8 Left 2 WINDOW 3 -92 102 Left 2 SYMATTR InstName VgateH SYMATTR Value {Voff} SYMBOL diode -896 0 R90 WINDOW 0 0 32 Invisible 2 WINDOW 3 32 32 VTop 2 SYMATTR InstName D1 SYMATTR Value D1 SYMBOL diode -960 368 R270 WINDOW 0 32 32 Invisible 2 WINDOW 3 0 32 VBottom 2 SYMATTR InstName D2 SYMATTR Value D1 SYMBOL diode -896 496 R90 WINDOW 0 0 32 Invisible 2 WINDOW 3 32 32 VTop 2 SYMATTR InstName D4 SYMATTR Value D1 SYMBOL ind -704 -80 R90 WINDOW 0 5 56 Invisible 2 WINDOW 3 32 56 VTop 2 SYMATTR InstName L1 SYMATTR Value {Lh} SYMATTR SpiceLine Rser=0 SYMBOL ind -704 416 R90 WINDOW 0 5 56 Invisible 2 WINDOW 3 32 56 VTop 2 SYMATTR InstName L2 SYMATTR Value {Ll} SYMATTR SpiceLine Rser=0 SYMBOL Contrib\\Wolfspeed\\Halfbridge\\CAB016M12FM3 64 576 R0 SYMATTR InstName U2 SYMBOL Contrib\\Wolfspeed\\Discrete\\C3M0032120D 208 976 R0 SYMATTR InstName U1 TEXT 736 -176 Right 2 ;Load Inductor TEXT -2016 824 Left 2 !.tran {tOff} TEXT -2016 696 Left 2 !.param tOff = FallT2 + 1u TEXT -2016 440 Left 2 !.param Start = 1u TEXT -2016 504 Left 2 !.param PulseT = RiseT1+ChargePulseTime TEXT -2016 536 Left 2 !.param FallT = PulseT + 10n TEXT -2016 568 Left 2 !.param OffT = FallT + OffPulseTime TEXT -2016 600 Left 2 !.param RiseT2 = OffT + 10n TEXT -2016 632 Left 2 !.param OnT = RiseT2+ 2u TEXT -2016 664 Left 2 !.param FallT2 = OnT + 10n TEXT -2016 472 Left 2 !.param RiseT1=Start + 10n TEXT -2008 408 Left 2 ;Gate Drive Timing TEXT -1392 -248 Left 4 ;Gate Drive TEXT -2024 -248 Left 4 ;Adjustable Variables TEXT -584 -248 Left 4 ;Double Pulse Test Bench TEXT -2016 224 Left 2 !.param Lbus = 10n\n.param Rshunt = 20m TEXT -2016 0 Left 2 !.param Von = 15\n.param Voff = -4\n.param Rg_on_ext = 4\n.param Rg_off_ext = 4\n.param Lh = 13n\n.param Ll = 10n TEXT -2016 -152 Left 2 !.param Vbus = 800\n.param L = 200u ;.step param L list 20u 50u 100u\n.param ChargePulseTime = 15u\n.param OffPulseTime = 3u TEXT -2016 -184 Left 2 ;Operating Conditions TEXT -2016 -32 Left 2 ;Gate Drive TEXT -2016 200 Left 2 ;Misc Parameters TEXT 464 432 Left 0 ;Die temp TEXT 464 176 Left 0 ;Die temp TEXT -2016 792 Left 2 !.TEMP 25 TEXT 792 480 Right 2 ;Coolant TEXT 464 128 Left 0 ;Sch temp TEXT 464 480 Left 0 ;Sch temp TEXT -1120 824 Left 2 !.model D1 D(Ron=1m Roff=1G Vfwd=1m) TEXT -1040 888 Center 2 ;If turn-on and turn-off gate resistance are equal: \nRemove diodes and connect voltage sources directly to G1/G2 TEXT 752 888 Center 2 ;RSA sets thermal resistance between the module case and the coolant\nVA sets the coolant temperature TEXT -8 -256 Left 2 ;Note: This is an ideal double-pulse test circuit intended for use with predictive SPICE models.\nSwitching losses may not match the datasheet exactly. TEXT -2008 1088 Left 2 ;Ensure you have the correct symbol and 'WS_Halfbridge.lib' in this circuit's directory or a defined library\n \nRight-click the symbol to edit advanced features in the Spiceline\n \nLevel: Complexity of the body diode. 1 = simple body diode, 2 = full third quadrant (Vgs, Tj) with no reverse recovery, 3 = full third quadrant with reverse recovery\nRp: parallel resistance to package inductance. Set to 1m for increased speed, but less accuracy\nThermals: Complexity of the thermal model. Thermals=1 uses a closed-loop thermal network, Thermals=0 uses a static temp defind at the Tj pins or by the global temperature\nBPC: Presence of baseplate capacitance or not. BPC=0 disables baseplate capacitance, BPC=1 enables baseplate capacitance\n \nRead provided documentation for full explanation on how to properly use the models TEXT -2016 880 Left 2 !.option abstol = 1e-6 RECTANGLE Normal -624 848 -1408 -208 2 RECTANGLE Normal 800 272 576 -160 1 RECTANGLE Normal -1424 368 -2032 -208 2 RECTANGLE Normal 880 848 -592 -208 RECTANGLE Normal 864 832 640 496 1 RECTANGLE Normal -1424 848 -2032 384 2 RECTANGLE Normal 112 1376 -2032 1040 2