the output voltage of the CRD25DA12N-FMC 25 kW Three Phase Inverter?
Options

Sema_Akyuz
Contributor Level 1
What is the output voltage of the CRD25DA12N-FMC 25 kW Three Phase Inverter?
Tagged:
0
Comments
-
Thank you for your post, it has been approved and we will respond as soon as possible.
0 -
Hello Sema_Akyuz,
Thank you for your question. The output voltage for the CRD25DA12N-FM3 three-phase inverter is dependent on the operating conditions selected by the user including the control scheme, input voltage, and modulation factor. A common operating configuration for the circuit is to use space-vector pulse width modulation with VIN = 800 VDC and VOUT = 480 VAC.
Thanks,
Chris N.
0 -
Thanks for your attention, have a nice day
0
This discussion has been closed.