Wolfspeed Power Applications Forum

Wolfspeed Technical Community:

step-type model of the CAS300M17BM2 module

Options
KK1
KK1 Contributor Level 1
edited July 1 in Module Products

I am a graduate student in the field of power electronics and I would like to obtain a step-type model of the CAS300M17BM2 module that includes internal keys and wires, for the purpose of extracting parasitic inductance.

Comments

  • Forum_Moderator
    Forum_Moderator Wolfspeed Employee - Contributor Level 5
    Options

    Thank you for your post, it has been approved and we will respond as soon as possible.

  • AustinC
    AustinC Wolfspeed Admin - Contributor Level 4
    Options

    Hi KK1,

    Unfortunately, we cannot provide the internal CAD of the module without an NDA in place. For graduate work, I would recommend purchasing the module of interest and tearing it down to reverse engineer the internal structure and simulate the parasitic inductance. You could also verify your simulation results via measurement before tearing down the module.

    Thanks,

    Austin C.

This discussion has been closed.