Wolfspeed Power Applications Forum

Wolfspeed Technical Community:

Selection of the suitable gate driver module for Sic Mosfet

Options
Ankush
Ankush Contributor Level 1
edited June 19 in Discrete Products

Recently I have purchased the C3M0016120D SiC MOSFET. The static operation gate-source voltage of the device is -4/+15 V. What is the suitable gate driver module, that gives highest level of modularity and compatible voltage levels? At the input I want to feed ingle ended 3.3-5 volt PWM logic.

Comments

This discussion has been closed.