<?xml version="1.0" encoding="utf-8"?>
<rss version="2.0"
    xmlns:content="http://purl.org/rss/1.0/modules/content/"
    xmlns:dc="http://purl.org/dc/elements/1.1/"
    xmlns:atom="http://www.w3.org/2005/Atom">
    <channel>
        <title>C3M0025065K — Wolfspeed Power Applications Forum</title>
        <link>https://forum.wolfspeed.com/</link>
        <pubDate>Sun, 22 Nov 2026 06:18:35 +0000</pubDate>
        <language>en</language>
            <description>C3M0025065K — Wolfspeed Power Applications Forum</description>
    <atom:link href="https://forum.wolfspeed.com/discussions/tagged/c3m0025065k/feed.rss" rel="self" type="application/rss+xml"/>
    <item>
        <title>CRD25BDA6512N-K</title>
        <link>https://forum.wolfspeed.com/discussion/1306/crd25bda6512n-k</link>
        <pubDate>Wed, 04 Nov 2026 21:01:33 +0000</pubDate>
        <category>Discrete Products</category>
        <dc:creator>Raghu2189</dc:creator>
        <guid isPermaLink="false">1306@/discussions</guid>
        <description><![CDATA[<p>Hi Wolfspeed team,</p><p>I have modified the CRD25BDA6512N-K 25 kW three-level T-type reference design for a 15–20 kW PMSM motor-drive application. Before we release it for PCB production, I would like to ask you to verify the modified schematic (attached: T-Type_Edited.pdf).</p><p>Operating conditions:</p><ul><li>DC link: 750 V</li><li>Switching frequency: 45 kHz</li><li>Motor: 15 kW PMSM, rated 20 A rms, peak 35 A</li><li>Controller: PLECS RT Box 1 (replaces the TI controlCARD)</li></ul><p>Changes from the original design:</p><ol><li>Replaced the HSEC8 controlCARD sockets (J13 HSEC8-160-01-L-DV-A-BL, J14 HSEC8-130-01-L-DV-A) with 3 × Samtec TSW-130-07-G-D pin headers. Pin assignments are unchanged (1–60 / 61–120 / 121–180).</li><li>Changed all 5 gate-drive DC-DC converters from SN607 to MGJ2D151503SC (15 V in), to match the +15 V aux rail.</li><li>Added terminal J3 (Würth 691137710002) for the 15 V aux input.</li><li>Removed the Phase Protection sheet (relay K2, Q19, MOVs RV3/RV4, PHASE terminal J8). The motor connects directly to the inverter output.</li><li>Renamed J7/J9 to J4/J5 (no electrical change).</li></ol><p>Questions for production verification:</p><p>Q1. Can you confirm the modified schematic is electrically correct and suitable for production for a 15–20 kW PMSM drive?</p><p>Q2. Is MGJ2D151503SC a direct drop-in for SN607 gate driver power supplies with +15 V / −3 V still the recommended gate bias for C3M0032120K and C3M0025065K?</p><p>Q3. Without the grid-side LC filter, are there any concerns with driving a motor directly (dv/dt, common-mode current, motor cable length)? Do you recommend dv/dt or common-mode filtering?</p><p>Q4. Are the current sensor range, IL feedback scaling and Iocp over-current thresholds suitable for our motor peak current? Which components set the OCP trip level?</p><p>Q5. Does removing the output relay and MOVs create any protection or start-up issues?</p><p>Q6. For the PLECS RT Box interface (3.3 V PWM inputs, 0–3.3 V sense outputs over short wires), do you recommend any extra filtering, series resistors or ground pins?</p><p>Q7. Is the existing thermal design (heatsink, SiC device losses) adequate for 15–20 kW continuous motor-drive operation?</p><p>We are happy to share the Altium project files if that helps the review.</p><p>Thank you for your support.</p>]]>
        </description>
    </item>
   </channel>
</rss>