<?xml version="1.0" encoding="UTF-8"?>
<SemiconductorLibrary xmlns="http://www.plexim.com/xml/semiconductors/" version="1.1">
    <Package class="Diode" vendor="Wolfspeed" partnumber="C3M0060065K">
        <Variables/>
        <SemiconductorData type="Diode">
            <TurnOnLoss>
                <ComputationMethod>Table only</ComputationMethod>
                <CurrentAxis> 0</CurrentAxis>
                <VoltageAxis> 0</VoltageAxis>
                <TemperatureAxis> 25</TemperatureAxis>
                <Energy scale="1">
                    <Temperature>
                        <Voltage> 0</Voltage>
                    </Temperature>
                </Energy>
            </TurnOnLoss>
            <TurnOffLoss>
                <ComputationMethod>Table only</ComputationMethod>
                <CurrentAxis> 0</CurrentAxis>
                <VoltageAxis> 0</VoltageAxis>
                <TemperatureAxis> 25</TemperatureAxis>
                <Energy scale="1">
                    <Temperature>
                        <Voltage> 0</Voltage>
                    </Temperature>
                </Energy>
            </TurnOffLoss>
            <ConductionLoss>
                <ComputationMethod>Table only</ComputationMethod>
                <CurrentAxis> 0 0.13 5 10 25 50 75 100</CurrentAxis>
                <TemperatureAxis> -40 25 175 900</TemperatureAxis>
                <VoltageDrop scale="1">
                    <Temperature> 0 3.167 5.021 5.741 6.967 8.153 8.989 9.648</Temperature>
                    <Temperature> 0 2.885 4.423 5.092 6.346 7.641 8.575 9.345</Temperature>
                    <Temperature> 0 2.503 3.915 4.544 5.773 7.149 8.197 9.087</Temperature>
                    <Temperature> 0 2.13 3.327 3.862 4.907 6.077 6.968 7.724</Temperature>
                </VoltageDrop>
            </ConductionLoss>
        </SemiconductorData>
        <ThermalModel>
            <Branch type="Cauer">
                <RCElement R="0.181" C="0.00068955"/>
                <RCElement R="0.386" C="0.0034199"/>
                <RCElement R="0.251" C="0.01597"/>
                <RCElement R="0.2028" C="0.1566"/>
            </Branch>
        </ThermalModel>
        <Comment>
            <Line> Datasheet Rev3, 7-2020. It is customer's responsibility to verify the performance of the Mosfet with actual prototype.</Line>
        </Comment>
    </Package>
</SemiconductorLibrary>