Wolfspeed Power Applications Forum

Wolfspeed Technical Community:

Recommended dead time and Rg(ext) for CAB5R0A23GM4 and CAB6R0A23GM4

Options
Prathik
Prathik Contributor Level 2
edited September 3 in Module Products

Hello,

I am planning to use either the CAB5R0 or the CAB6R0 SiC MOSFET modules for a buck/boost converter prototype rated ~100kW with a switching frequency of ~20kHz to 30kHz for a bus voltage of upto 1500VDC. What is wolfspeed's recommended minimum deadtime and minimum external gate resistance for these parts? Is is possible to get away without using any external gate resistance?

Please let me know.

Comments

  • Forum_Moderator
    Forum_Moderator Wolfspeed Employee - Contributor Level 5
    Options

    Thank you for your post, it has been approved and we will respond as soon as possible.

  • CFlack
    CFlack Wolfspeed Employee - Contributor Level 1
    Options

    Prathik, 

    The minimum deadtime may be determined by the charts on the “Timing Characteristics” page of the datasheet. In this case, you probably want to start with a conservative deadtime of about 1 μs and then determine the minimum deadtime suitable for your system based on measured waveforms during prototype evaluation. Minimum Rg may be determined from the “Switching Safe Operating Area” figure. Both the CAB5R0A23GM4 and CAB6R0A23GM4 list zero ohms for turn on and turn off. Please note that these Rg values do not consider the output resistance of the gate drive IC, as described by Note 7. 

    Additionally, you may be interested in Wolfspeed's SpeedFit™ Design Simulator and LTspice and PLECS Models as you plan your design. 

    Please let us know if you have further questions. Thanks! 

    Best, 

    Calvin 

This discussion has been closed.