Wolfspeed Power Applications Forum

Wolfspeed Technical Community:

DAB control method used in the simulation

Options
Suvajit
Suvajit Contributor Level 1

What is the control method used in the PLECs simulation for the DAB topology? is it SPS or TPS or any other? also is it open loop or closed loop?
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
    Hello Suvajit,

    The CRD60DD12N-GMB 60 kW dual active bridge PLECS simulation uses open-loop single phase shift (SPS) control.

    Thanks,

    Chris N.

Sign In or Register to comment.