[FAQ-SF-2] Speedfit: Application Tab
Options
Urvi_Ahluwalia
Wolfspeed Employee - Contributor Level 2
The first tab, [Application], allows you to choose the type of converter system based on the input and output form of electrical power. Broad categories include DC/DC, AC/DC, and DC/AC, with both single- and three-phase options in the latter two categories, as shown in .
Note: For multi-stage converters, a separate simulation needs to be performed for each stage.
Figure 1: Application Tab
Tagged:
0
Comments
-
0