Wolfspeed Power Applications Forum

Wolfspeed Technical Community:

LTspice model

oming0731
oming0731 Contributor Level 1
edited September 2022 in Discrete Products

Hi, this is Mingi.

I'd like to simulate C3M0015065D in LTspice.

so I downloaded the file and ran it.

To check turn-off of the switch, I compared my simulation results and datasheet.

It is quite different... (simulation 565.95µJ vs datasheet700µJ, condition : VDS = 400 V, VGS = -4 V/15 V, ID = 55.8 A, RG(ext) = 5 Ω, L= 57.6 μH, TJ = 175ºC FWD = Internal Body Diode of MOSFET)

What made this difference? Please let me know.

Here are the simulation configuration and results.


image.png


This discussion has been closed.