Wolfspeed Power Applications Forum

Wolfspeed Technical Community:

Automotive OBC wide input range (400-700-850V) to wide output range (22-28-32V)

AndrewNgTr
AndrewNgTr Contributor Level 1
edited November 2022 in General

Try to deep study for one automotive OBC product like 700DNC40-24-8G from Belfuse.

As far as my study, suitable topology Dual Active Bridge.

Have tried SpeedFit but return some thermal issues.

Do you have any suggestion or reference design for these type of OBC with wide range input/output?

This discussion has been closed.