C2M0045170D -MOSFET failed due to over current
Dear Team,
We are using MOSFET : C2M0045170D in one of our application & facing MOSFET failure (GS & DS are short) and the details are mentioned below for your analysis and feedback.
Application: High Voltage Pulse Switching
Normal Operating condition:
1. Switching Voltage - 38.4kV (40 MOSFET's are connected in series)
2. Switching Current - 60A (Load ~648 Ohms, load inductance 20uH Max).
3. Pulse width - 1us.
4. Rise / Fall time - <150nsec
5. Switching type - High side switching.
6. MOSFET Part # - C2M0045170D
During normal operation it is working fine.
But in some condition, our system will enter into short-circuit(SC) mode.lets say,every 10mins(ie.,<1usec pulse per 10mins) of operation it will occur.At this condition, some of the MOSFETs were failed.
Observed values during SC condition are,
Vds-1200V (during MOSFET ON condition)
Id - 160A
SC pulse time=<1usec (only one pulse per 10mins)
It would be better if we get to know the reason for this MOSFET failure to solve this issue.
Please do the needful.
Regards,
Vairavan P
Senior Design Enginner,
Datapatterns Ltd,
Chennai,
India