Wolfspeed Power Applications Forum

Wolfspeed Technical Community:

C4D20120H Data Sheet Dimensions Error

J_Fletcher
J_Fletcher Contributor Level 1
edited February 2023 in Discrete Products

In the data sheet for C4D20120H on page 5, the table shows the "A" dimension as:

min: 0.190", 4.70mm max: 0.205", 5.31mm

However, 0.190" x 25.4 = 4.826mm and 0.205" x 25.4 = 5.207mm

Which is correct?

I checked some other dimensions in the table and they have correct conversions between inches and mm.

I am in PCB layout and need to know.

Thank you.

Tagged:
This discussion has been closed.