Wolfspeed Power Applications Forum

Wolfspeed Technical Community:

1200VSIC的驱动器与1700SIC驱动器选择

Light
Light Contributor Level 1
edited May 2023 in Module Products

如果使用模块化的1200V的SIC功率器件(CAB011M12FM3,CCB032M12FM3),驱动器采用CGD1700HB2M-UNA配合差分CGD12HB00D可以驱动吗?如果使用分立的SIC(C3M0021120K)器件,可以使用上述的驱动器进行驱动吗?

对于1700V的SIC器件,有没有配套的SIC型号(模块化与分立的都可以)以及对应的驱动板?CGD1700HB2M-UNA配合差分CGD12HB00D可以驱动1700V的SIC吗?如果可以,说一下SIC的型号(模块化与分立的都可以)

This discussion has been closed.