Wolfspeed Power Applications Forum

Wolfspeed Technical Community:

Resonant Tank Design of Interleaved LLC DC-DC Converter CRD-60DD12N-K and CRD30DD12N-K

Henry
Henry Contributor Level 1
edited June 2023 in General

Hi,

In the reference design of the Interleaved LLC DC-DC Converters CRD-60DD12N-K and CRD30DD12N-K, there is no resonant tank design.

I try to draw gain curve of two circuits with FHA method and my curve at 500V and full load for parallel case never get enough gain needed. I guess my equivalent output impedance on the primary side Rac is different from Wolfspeed's design. I am using Rac=6*(n/pi)^2*Ro. What is the formula of Rac in two circuits B and C in the attachment?

Can Wolfspeed provides detailed design of the resonance tank of the above two circuits? Transformer structure in the circuit B and C are different, so are the design of the 2 resonance tanks and Rac different?

image.png


This discussion has been closed.