Wolfspeed Power Applications Forum

Wolfspeed Technical Community:

firmware of CRD25DA12N-FMC - 3 ph inverter

sjnaghibi
sjnaghibi Contributor Level 1
edited July 2023 in General

Is it possible to use the firmware of the CRD25DA12N-FMC reference design to adjust the switching frequency of the inverter? In the datasheet, it is mentioned that the switching frequency range of this reference design is ranging from typ =20kHz to max = 100kHz. Is it possible to control this frequency by the firmware? if yes, what part of the firmware should be changed?

This discussion has been closed.