Wolfspeed Power Applications Forum

Wolfspeed Technical Community:

switching loss of reverse MOSFET

Joy
Joy Contributor Level 1
edited October 2023 in Discrete Products

Hi,

I am simulating an inverter model with your SiC MOSFET Plecs Model (C3M0021120K) and realize that there is only switching loss of forward MOSFET canal since when current is negative, all values are 0 (shown in the picture). So can I assume that in terms of the physical structure of MOSFET with Bodydiode inside, there are only turn-on on, turn-off switching losses of forward MOSFET and recovery loss of Bodydiode, not switching losses of reverse MOSFET, right?

Thanks a lot for your answer.

image.png


Best regards,

Joy

Tagged:
This discussion has been closed.