Wolfspeed Power Applications Forum

Wolfspeed Technical Community:

About 3D data inside CAB450M12XM3

TKishi
TKishi Contributor Level 2
edited October 2023 in Module Products

Hi 

My customer has question.

We would like your cooperation as this is a major point in the selection process.

The customer needs 3D data inside the module to simulate the heat generated by the module.

The results of thermal simulation are important because if heat generation can be suppressed, the weight of the product's heat dissipation mechanism can be reduced.

If 3D data is not available, we would like information such as the size of the bare die, the material, length, and thickness of the insulating substrate and wires.

Best regard

T Kishi

Tagged:
This discussion has been closed.