Wolfspeed Power Applications Forum

Wolfspeed Technical Community:

Compatibility Issue: crd300da12e-xm3 Inverter with Sincos Sensor for PMSM Motor Control

Ftouhi_M
Ftouhi_M Contributor Level 1
edited April 2024 in Discrete Products

Greetings Wolfspeed community,

I'm currently working with an "crd300da12e-xm3" inverter for a PMSM-Motor FOC-control application. However, I've encountered a compatibility issue: my motor comes equipped with a sin/cos sensor, whereas the inverter only an Encoder-Feedback for the speed measurement.

I'm seeking advice on whether there's a method or solution available to adapt the inverter to accommodate a sincos sensor.

Thank you for your assistance.

Best regards,
Mohamed Ftouhi

Tagged:
This discussion has been closed.