Wolfspeed Power Applications Forum

Wolfspeed Technical Community:

Configuration Issue for TI control card of evaluation board

Puzhen_Yu
Puzhen_Yu Contributor Level 1
edited July 2024 in General

I had bought TI control card TMDSCNCD280039C and Evaluation board MOD-MB-HB-0900V-40A. When I trying to flashing the TI control card, there is a error message as follows.

image.png

The device could be detected in the UniFlesh. And all the switches is on the position as the handbook marked. Is there another firmware download resources that could accessed?

Tagged:
This discussion has been closed.