Wolfspeed Power Applications Forum

Wolfspeed Technical Community:

Minimum deadtime for Wolfspeed 300 kW inverter CRD300DA12E-XM3

Options
TSM
TSM Contributor Level 1
edited July 2025 in Module Products

What is the minimum deadtime that can be used on CRD300DA12E-XM3, with no modifications done to the gate driver?
Can we run it with 1 us deadtime, with 800 Vdc?

Tagged:
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
    Hello TSM,

    The CRD300DA12E-XM3 can operate with a 1us deadtime with no modifications done to the gate driver. However, we still always recommend validating this experimentally in your hardware setup.

    Thanks,

    Chris N.

This discussion has been closed.