CRD60DD12N Transformer
Are you able to share any information about the sourcing or construction of the transformer used in the 60kW Dual Active Bridge reference designs CRD60DD12N-GMA and CRD60DD12N-GMB?
Comments
-
Thank you for your post, it has been approved and we will respond as soon as possible.
0 -
Hello anehring,
The transformer was a custom solution that we wound internally with a magnetizing inductance of ~100uH and a leakage inductance of ~5uH. It used Ferroxcube E100/60/28-3C94 ferrite E cores with AWG4-equivalent Litz wire. We’re actively working with our magnetics partners to develop a transformer solution for public release.
Thanks,
Chris N.
0 -
Hi Chris,
Thanks for the information! Pointing me towards a core is very helpful, looking forward to the public release transformer as well.
Thanks,
Andrew
0