Wolfspeed Power Applications Forum

Wolfspeed Technical Community:

Request for CCB021M12FM3 STEP Model

jlayf
jlayf Contributor Level 1
edited July 16 in Module Products

Hi,

I am conducting academic research on the thermal simulation of SiC power modules.

Could you please provide a STEP model of the internal structure of the CCB021M12FM3 module, including the SiC die locations and the main internal layers, for use in ANSYS thermal simulation?

The model will be used only for academic research and not for commercial purposes.

Thank you for your assistance.

Best regards,
fjlay

Comments

  • Forum_Moderator
    Forum_Moderator Wolfspeed Employee - Contributor Level 5

    Thank you for your post, it has been approved and we will respond as soon as possible.

  • AustinC
    AustinC Wolfspeed Admin - Contributor Level 4

    Hi fjlay,

    I will reach out via email to share the CAD file. I cannot share the module's material properties without an NDA.

    Best Regards,

    Austin C.

    jlayf
This discussion has been closed.