Feasibility of Switching of CAB525F12XM3 at 400 kHz in a Resonant Inverter
Hi,
We are planning to evaluating the CAB525F12XM3 (1200V, 2.6 mΩ half-bridge module with direct-cooled pin-fin baseplate) for resonance Inverter application due to its low internal stray inductance and direct-cooling capabilities.
Before finalizing our power stage hardware layout, I would like to clarify a few critical design and thermal parameters regarding 400 kHz operation:
- Given that this application utilizes a series-resonant tank achieving Soft Switching / Zero Voltage Switching (ZVS), turn-on switching losses will be significantly reduced. Under a DC bus voltage of 500 V to 650 V DC and continuous soft-switching at 400 kHz, does Wolfspeed recommend operating the CAB525F12XM3 at this frequency band?
- Since the module features a pin-fin direct-cooled baseplate, what is the estimated maximum allowable continuous current per phase at 400 kHz ZVS before hitting Tjmax, assuming a standard water-glycol coolant mix at 40°C inlet temperature and typical flow rates (e.g., 5 to 10 L/min)?
- The total gate charge Qg for the CAB525F12XM3 is relatively high due to the low Rdson die area. When driving this module at 400 kHz (Vgs = -4V / +15V):
- What total gate driver power per channel is required?
- Does the standard CGD12HB00D companion driver support the total average current/power required for continuous 400 kHz switching, or is a custom high-power gate driver board required?
- For ultra-high frequency (400 kHz) applications, would you recommend the CAB525F12XM3 due to its superior direct-cooled thermal performance, or is a lower current-rating module in the XM3 family (like the CAB400M12XM3 or CAB425M12XM3) preferred due to lower input/output capacitances and gate charges?
We appreciate any design recommendations or guidance you can provide regarding the XM3 module line operating in the 300–400 kHz range.
Thank you!
Regards,
Nandish Jasani.
Comments
-
Thank you for your post, it has been approved and we will respond as soon as possible.
0 -
Hi Nandish,
Thank you for the detailed questions. The CAB525F12XM3 could be considered for a 400 kHz resonant inverter, but the achievable current will depend heavily on the resonant-tank conditions, ZVS margin, cooling system, and gate-driver design.
- 400 kHz operation: Maintaining ZVS across the full operating range is critical. If ZVS is lost, particularly at light load or during transients, switching losses can increase significantly. We recommend using SpeedFit and the available PLECS or LTspice models with your actual tank parameters and operating waveforms.
LTspice & PLECS models | Wolfspeed
SpeedFit Silicon Carbide (SiC) Design Simulator | Wolfspeed - Current and cooling: There is no single current rating that can be provided for 400 kHz. The allowable current should be determined from the simulated conduction and switching losses, followed by junction-temperature estimation using the module’s thermal model. The datasheet switching-energy curves can provide an initial estimate, but the PLECS model will better represent your resonant operating conditions.
- Gate driver: For new 1200 V XM3 designs, we recommend the CGD1200HB2P-XM3.
CGD1200HB2P-XM3_Gate_Driver_User_Guide.pdf" target="_blank" rel="nofollow noopener ugc">PRD-09491: CGD1200HB2P-XM3 Gate Driver User Guide | Wolfspeed
Section 4.8 of the user guide explains how to estimate gate-drive power. The board’s 80 kHz capability depends on module gate charge and the available 2 W isolated supply per channel. For the CAB525F12XM3 at 400 kHz, a higher-power isolated supply and likely a custom gate-driver design would be required. - Module selection: It would also be worthwhile comparing the CAB400M12XM3 and CAB425M12XM3. These switching-optimized modules may offer a better overall tradeoff if switching losses dominate, while the CAB525F12XM3 may be preferable when conduction loss is more important.
Ultimately, the best module and operating-current limit should be determined using your actual converter parameters in simulation, followed by measurement across the full operating range.
Best regards,
Amey Z.
0 - 400 kHz operation: Maintaining ZVS across the full operating range is critical. If ZVS is lost, particularly at light load or during transients, switching losses can increase significantly. We recommend using SpeedFit and the available PLECS or LTspice models with your actual tank parameters and operating waveforms.
-
Hi,
Thanks for the clear response!
That clarifies the limitations of the CGD1200HB2P-XM3 driver board at high frequencies. We will design a custom gate-driver board capable of delivering the required >10W/channel at 400kHz and run PLECS simulations to compare the CAB525F12XM3 against the CAB400M12XM3 / CAB425M12XM3 for ZVS margin and thermal performance.
Best regards,
Nandish Jasani
0