CHB011M12GM4
Dear Wolfspeed Technical Support Team,
We are currently working on a power electronics research project using the Wolfspeed CHB011M12GM4 SiC power module.
We would like to request a reference design or application notes for the following:
- Gate Driver Board: Recommended gate driver circuit design, schematic, PCB layout, and suitable gate driver ICs for the CHB011M12GM4 module.
- Sensing Circuit Interface: Reference designs for voltage and current sensing circuits, including their interface with the control system.
- Protection Circuits: Recommended implementation of overcurrent, short-circuit, and desaturation protection.
If any evaluation boards, reference schematics, design files, or technical documentation are available, we would greatly appreciate it if you could share them with us.
Thank you for your technical support.
Comments
-
Thank you for your post, it has been approved and we will respond as soon as possible.
0 -
Hello,
Based on your requests,
- I recommend the UNA-R1 gate driver as a good fit for your application. The guide can be found here: This guide includes exhaustive information on the gate driver’s features, schematics, example layouts, and which gate driver IC it utilizes (Texas Instruments® UCC21710).
- The guide listed above has ample information regarding sensing circuitry. For additional sensing circuits examples, please refer to our reference design, CRD25DA12N-FMC -
- The UNA User Guide has example implementations of overcurrent/desaturation protection, and short circuit protection. For additional information on gate driver deisgn, Wolfspeed offers a Gate Driver Design for SiC Power Modules found here:
While these aren’t exactly T-type reference designs, the design practices and implementations found in these reference designs will be very similar:
Some other papers that may help you in your research can be found here:
Best regards,
Dustin
0