1700V reference design for XM3 module
I’ve seen some interesting Wolfspeed reference designs using the CAB320M17XM3. From a layout perspective, it looks particularly well optimized. We have a three-phase inverter at the last stage so this package will be a good fit. So, it will be great if it is possible to obtain a reference design or evaluation sample to assess its performance, however, I don’t see a 1700V reference design for XM3…. Is there one?
The closest I see is the CRD300DA12E-XM3
Comments
-
Thank you for your post, it has been approved and we will respond as soon as possible.
0 -
Hello TXBorne,
Wolfspeed does not currently offer a dedicated reference design for the 1700 V XM3 power module (CAB320M17XM3_Data_Sheet.pdf" rel="nofollow noopener ugc">CAB320M17XM3). However, as you already indicated, Wolfspeed offers several reference designs for our 1200 V XM3 power modules including the CRD200DA12E-XM3, CRD250DA12E-XM3, CRD300DA12E-XM3, and CRD600DA12E-XM3. Wolfspeed also has partners with reference designs built around the 1200 V-based XM3 platform including the Texas Instruments TIDM-02014. The power terminals of the 1200 V and 1700 V XM3 modules are identical, so most aspects of these 1200 V-based references designs can be copied into a 1700 V-based design. I recommend using one of the indicated reference designs as a starting point. These reference designs can be used to get hardware in-hand for early testing or the files can be downloaded and used as a reference for developing a custom 1700 V-based solution.
Wolfspeed also offers an evaluation kit optimized for the 1700 V XM3 which can be further used as a reference (KIT-CRD-CIL17N-XM). Please note that the 1700 V XM3 module includes cross pinout gate signals compared to the 1200 V XM3 modules which include inline pinouts (pictured below). This means the gate drivers cannot be used directly between the two modules. More information regarding the pinout differences is provided in PRD-07128: XM Module Signal Pinout Clarification Guide. Again however, the best practices and design guidelines used in the abovementioned reference designs are still the same for a 1700 V XM3 based system.
Thanks
Chris N.
0