Wolfspeed Power Applications Forum

Wolfspeed Technical Community:

Wolfpack CAB011M12FM3 and CAB016M12FM3 thermal resistance between junction to case

KNJ
KNJ Contributor Level 1

I review the datasheets of both CAB011M12FM3 and CAB016M12FM3, the thermal resistance Rth_JH includes thermal resistance of TIM, how about the thermal resistance between junction and case of both modules?

there is another question: how about the isolation voltage and creepage between embedded NTC and MOSFET chips? as temperature sensing analog circuit is under design, it's considered that whether isolation is needed or not in the signal transmission trace?

 Both CAB011M12FM3 and CAB016M12FM3 are selected in 40kW EV charge pile power module project.  

This discussion has been closed.