Wolfspeed Power Applications Forum

Wolfspeed Technical Community:

CAS300M12BM2 material and internal structure.

MaruOkada
MaruOkada Contributor Level 2

Dear support member,


I have question about CAS300M12BM2.


Q1.

Could you teach the plating material and base material of the gate terminal?



Q2.

Can the internal resistance heat up with 200kHz switching?


Does it have a structure that can be cooled from the fins like a chip? 


Best regard.

This discussion has been closed.