Datasheet discrepancy for C2M0025120D
jmmaroli
Contributor Level 1
There are 2 datasheets on Digikey for the C2M0025120D. The HTML datasheet and the listed specification have a continuous drain current at 25C of 90A while the PDF datasheet has a rating of 63A. There are other differences as well between the HTML datasheet (Rev. B, 10-2015) and the PDF datasheet (Rev. 5, 04-2021). Which datasheet is accurate? Was the part changed between the release of these two datasheets?
Tagged:
0
This discussion has been closed.