Wolfspeed Power Applications Forum

Wolfspeed Technical Community:

CGD1200HB2P-BM2 is dropping gate pulses

Sarah
Sarah Contributor Level 1
edited November 2022 in Module Products

I am testing the CGD1200HB2P-BM2 gate drive board. I am supplying 0-5V input signals and 12V power to the board, however the output is missing pulses (example image is attached) or even getting stuck at high or low rail (-5V or + 20V).

No fault lights are tripping. The overcurrent protection pin is connected to the positive side of the half bridge (CAS120M12BM2). There is no voltage applied to the half bridge during this test (Vds = 0). Reset is pulled low. PS-DIS and PWM-EN are pulled high (5V).

Why are the gate pulses being missed? Can Wolfspeed make a recommendation to correct this?

Thank you.

New_gate_drive_PhaseB_LS.png


This discussion has been closed.