Wolfspeed Power Applications Forum

Wolfspeed Technical Community:

KIT-CRD-CIL12N-BM

Raghuselva
Raghuselva Contributor Level 1
edited December 2022 in Module Products

In the dynamic Characterization Evaluation Tool Optimized for the 62mm (BM) Module Platform I am seeing two capacitors are used such as bulk and high frequency with value of 0.1 micro farad 30 nos and 200 micro farad as single bulk capacitor. I need to know the reason of adding high frequency capacitors in that circuit.


This discussion has been closed.