Wolfspeed Power Applications Forum

Wolfspeed Technical Community:

Static and Dynamic Gate-Source Voltage of SiC MOSFETs

Ayodhya
Ayodhya Contributor Level 1
edited February 2023 in Bare Die Products

Hi,

The CPM2-1200-0025A datasheet has two parameters: gate-source voltage (dynamic) - VGSmax, and gate-source voltage (static) - VGSop. Could you please clarify the difference between the two parameters? Also, what is the meaning of the footnote "MOSFET can also safely operate at VGS = 0/+20 V"?

I really appreciate any help you can provide.

Best regards,

Ayodhya

This discussion has been closed.