Wolfspeed Power Applications Forum

Wolfspeed Technical Community:

DC_DC converter with closed loop configuration

Gayathri
Gayathri Contributor Level 1
edited August 2024 in Module Products

Do you have any off shelf module which support <300V and <150A. Output current should be based on the reference signal which is given to controller

This discussion has been closed.