Wolfspeed Power Applications Forum

Wolfspeed Technical Community:

Inverter (SiC) with 400V DC link

Ujala_MG
Ujala_MG Contributor Level 2
edited October 2024 in Module Products

Do you have any existing design for an inverter (15kW or higher) that can be operated with a 400V DC bus?

Otherwise, if we use 650V SiC modules, do you have any recommendations about modifying an existing inverter design to work with 400V DC bus voltage to generate 15kW to 25kW power value?

This discussion has been closed.