Wolfspeed Power Applications Forum

Wolfspeed Technical Community:

C4D02120E: repetitive 19 A, 123 ns forward current pulses at 1 kHz

inky
inky Contributor Level 1

Dear Wolfspeed Power Applications Team,

I am evaluating the C4D02120E SiC Schottky diode for a common-mode
transient pulse generator used in isolated gate-driver CMTI testing.

The expected diode forward-current waveform is approximately triangular:

  • Current rises from 0 A to 19 A in approximately 3 ns.
  • Current then falls from 19 A to 0 A in approximately 120 ns.
  • The pulse repeats once every 1 ms (1 kHz).
  • Expected maximum case temperature: 25 °C.
  • Expected operating duration or total number of pulses: [ ].
  • Reverse voltage after the pulse: 400 V nominal,
    420 V maximum including overshoot.
  • These waveform values are simulated values.

The datasheet specifies a repetitive peak forward surge current (IFRM)
for a 10 ms half-sine pulse, and non-repetitive current ratings for
other pulse conditions. I could not determine whether those ratings
apply to the much shorter, continuously repeated waveform above.

Could you please advise:

Is C4D02120E suitable for continuous operation with this pulse
waveform at the stated case temperature and reverse voltage?

I can provide the circuit schematic and simulated current and voltage
waveforms if helpful. Please let me know what additional information
you need to assess this operating condition.

Comments

  • Forum_Moderator
    Forum_Moderator Wolfspeed Employee - Contributor Level 5

    Thank you for your post, it has been approved and we will respond as soon as possible.

  • SudharsanC
    SudharsanC Wolfspeed Employee - Contributor Level 1

    Hi Inky

    The proposed 19 A pulse exceeds the datasheet IFRM rating of 13 A. However, IFRM is specified for a 10 ms half-sine pulse, whereas the application pulse width is only 123 ns.

    Therefore, the IFRM rating cannot be directly used to determine suitability, and the application should instead be evaluated based on pulse energy, transient thermal impedance, peak current capability, and long-term reliability under the actual waveform conditions.

    Thanks

Sign In or Register to comment.