ECB2R1M12YM3L - Cooling Circuit Pressure
Options
Chris
Contributor Level 1
ECB2R1M12YM3L 1200 V SiC Power Module Data Sheet | Wolfspeed
I'm looking to use the ECB2R1M12YM3L 1200V SiC Power Module for a design and have a couple questions on the cooling circuit:
- The datasheet lists the maximum pressure of the cooling circuit as 2.5 bar. Is this a proof or burst limit?
- If I stay below 2.5bar, can we expect the module to operate without degradation?
- If possible, I would like to request test results or the test spec used to arrive at the max pressure conclusion.
Thank you
Tagged:
0
Comments
-
Thank you for your post, it has been approved and we will respond as soon as possible.
0