Wolfspeed Power Applications Forum

Wolfspeed Technical Community:

1700V SiC MOSFETs and diodes in SOT-227 package — availability

Akash_P
Akash_P Contributor Level 1

Hi,

I'm working on a power supply for an industrial coating system and am looking for 1700V SiC devices in the SOT-227 package specifically.

A few questions:

  1. Does Wolfspeed offer 1700V SiC MOSFETs in a SOT-227 package? If so, which part numbers?
  2. Are there matching 1700V SiC Schottky diodes available in SOT-227 as well?
  3. What current ratings and R_DS(on) options are available in this voltage class/package?
  4. Any guidance on lifecycle status and lead times for these parts?

If SOT-227 isn't offered at 1700V, I'd appreciate pointers to the closest equivalents (e.g. module or other discrete packages).

Comments

  • Forum_Moderator
    Forum_Moderator Wolfspeed Employee - Contributor Level 5

    Thank you for your post, it has been approved and we will respond as soon as possible.

Sign In or Register to comment.