C3M0025065L and C3M0045065L datasheet does not provide the RθJA imformation
ethan
Contributor Level 1
hi
Could you provide the RθJA information for the C3M0025065L and C3M0045065L (TOLL package) as compared to the C3M0025065K and C3M0045065K (TO-247-4 package) for thermal estimation purposes?
0
Comments
-
Thank you for your post, it has been approved and we will respond as soon as possible.
0 -
Hi Ethan
Rthj-a is very dependent on the PCB design (material, Cu thickness, Cu pad size, etc…), especially for surface mount packages. Depending on the PCB design Rthj-a for the TOLL package can range anywhere from 20C/W (6cm^2 Cu pad) to 40C/W (Standard footprint) or even higher for some designs that may be less optimal
Thanks
0 -
hi BGochis
ok thanks for your supporting
0
This discussion has been closed.