Tim material type for CAB011M12FM3
MinC
Wolfspeed Employee - Contributor Level 2
Hi Wolfspeed Expert
For the wolfpack moudle it was measured with grease with 6 W/mk thermal conductivity and follows our TIM guide for Junction to heatsink thermal resistance. The heatsink was aluminum.
Would you kinldy provide the grease type of 6W/mk thermal conductivity as a refernce to customer?
The reason for this request it is due to customer use 2W/mk thermal conductivity ,i think it is too large to explore the performance of CAB011M12FM3.
Thanks
Mason
Tagged:
0
Comments
-
Hi Mason,
The 6 W/mK thermal interface material that we use on the FM3 module is Timtronics Grey Ice 4060.
Best Regards,
Austin
0 -
Hi Austin
Thanks a lot for your information.
Thanks.
0
This discussion has been closed.